SKF Energy Efficient deep groove ball bearings

Increase service life and reducing power loss in motor driven systems

SKF Energy Efficient Deep Groove Ball Bearings
Increasing industrial electric motor efficiency offers the potential of increasing bearing service life and cutting energy consumption. In the US and EU alone, motor-driven equipment for light to medium-loaded applications – including pumps, compressors and fans – consume roughly 1,36 trillion kWh per year.

Optimized to increase service life and reduce energy use

As part of the SKF EnCompass Field Performance Programme, SKF Energy Efficient (E2) bearings have been optimized for reduced energy use, increased service life and reduced total cost of ownership in many industrial applications.

SKF E2 deep groove ball bearings can provide more than twice the service life, while reducing frictional losses in the bearing by at least 30% when compared to the same size SKF Explorer bearing (

A wider range of energy-saving, low-friction options

With bore sizes from 5 to 80 mm, SKF offers an extended catalogue range of shielded and sealed SKF E2 deep groove ball bearings in order to cover a larger range of application requirements, e.g. enabling them to be used on vertical shafts as well as other applications where contamination is a real concern.

Программа SKF EnCompass Field Performance Programme

SKF logo