Reduced maintenance

Proper bearing lubrication is essential

Along with monitoring overall motor performance, electric motor maintenance typically includes lubricating the bearings. Improper lubrication or relubrication will lead to excessive wear and shortened bearing service life.

Poor sealing can also limit service life, as contaminant ingress and/or lubricant loss can eventually result in premature bearing failures, driving operating costs substantially.

Trust SKF

Equipping motors with SKF sealed, lubricated-for-life bearings eliminates the need for relubrication, essentially making the bearings maintenance-free.

See how the SKF range of sealed bearings can help improve cost-effectiveness and reduce the total cost for the application.

Решения

SKF logo