Cooper bulkhead seals

Cooper exploded bearing with labels
Cooper can offer sealing options so that the housed bearing also functions as a bulkhead seal. This combined unit is generally cheaper than separate bearings and seals.

The close proximity of the bearing and seals ensures that problems associated with poor shaft-seal alignment, when the bulkhead seal is separated from the bearing, are
SKF logo