Slab casters

Roll line performance is key

Caster process performance is directly linked to roll line performance, so mills are always looking for ways to improve it. Extending roll line surface life, for example, can increase both machine productivity and product quality. Given the extreme operating conditions that slab caster rolls endure, however, such improvements are difficult to achieve.
Optimize it with SKF
SKF solutions can help slab caster roll lines stand up to high static loads and temperatures, high volumes of water and steam, and extreme corrosion. The result? Greater productivity, better product quality and much less costly rework.

Решения SKF для слябовых МНЛЗ

Reference case for slab casters

SKF solutions for slab casters

SKF logo