Generator

Protecting bearings and increasing reliability

The risk of bearing damage caused by stray currents is very high in variable speed generators. Designing solutions to protect the bearings can be the key to success in new projects. SKF is a leader in the field of insulated bearings.
In addition to protecting bearings, SKF solutions can help improve overall turbine generator performance and increase service life.

Решения

SKF logo