Throttle body

In a fuel injection engine, the throttle body is the part of the air intake system that controls the amount of air flowing into the engine, in response to driver input.

Full complement Deep Groove Ball Bearing will reduce as much as possible the bearing dimension. SKF Racing developed split bearings for an easier assembly both in steel and polymer material.

Решения

SKF logo