Transmission

Transmission image
SKF provides transmission bearings for a wide range of racing applications, also exploited in F1.

SKF can offer a high-end support in development and calculation. The main bearings characteristics and customer expectations are:
  • Customized solutions
  • Special materials, heat treatments and surface treatment
  • Low transmission losses
  • Thin sections and low weight
  • Resistant to high speed and temperature
  • High carrying capacity

The racing team develops and manufactures bearings together with the SKF design offices and prototype shops in order to share the highest SKF Knowledge and quality. The range of transmission applications covers most of the SKF bearings product lines:

  • Cylindrical Roller Bearing
  • Needle Roller Bearing
  • Four Point Angular Contact Ball Bearing
  • Thrust Bearing
  • Thrust Roller Bearing
  • Angular Contact Ball Bearing
  • Functional Integrated Solutions

Решения

SKF logo