Variomatic drive

New generation two and three wheelers are available with variomatic drive avoiding gear shifting and manual clutch operation. It provides smooth and comfortable driving. This assembly has rollers which move in and out depending on the load condition and engine rpm giving the differential pulley diameter thus providing the optimum wheel rpm and traction force.

Решения

SKF logo