Front wheel

Two Wheelers customers are using Front wheel as an alloy wheel. This has reduced no of parts for them and also compact design. Hub in integrated with rim. Even though bearings dimensions and overall boundary dimensions unchanged with this design change. Design became more compact. Customers have used this wheel as ABS sensor and wheel sensor bearing solutions, disk and drum break designs are also available. Two deep groove ball bearings with single and double side seals were used.

Решения

SKF logo