Rear wheel

Traditionally rear wheel in two wheelers are equipped with two bearings, mono or twin shock absorber units connected by swing arm, brake drum and braking pad braking system and spokes. New generation bikes are upgraded with Hub unit, die cast wheel and anti lock braking system, disc brakes and with mono or twin shock absorbers to give smooth and safe ride.

Решения

SKF logo