SKF offers new automatic lubricant dispenser series

  • Новость

    2013 Ноябрь 13, 11:00 CET

    Gothenburg, 14, November 2013: SKF has announced the introduction of the TLMR series of automatic lubricant dispensers for general machinery applications in heavy industries such as mining, oil and gas, and food and beverage. Ideal for difficult-to-reach or hazardous lubrication points, the TLMR lubricators are resistant to water, dust and vibration.

    The new lubricant dispensers deliver maximum discharge pressure of up to 30 bar and provide reliable operation in temperatures ranging from -25 degrees Celsius to +70 degrees Celsius. The TLMR 101 lubricator is powered by standard-sized, Lithium AA batteries, while the TLMR 201 utilizes 12- or 24-volt DC. Both models are available with 120-milliliter or 380-milliliter, easily replaceable lubricant cartridges for applications requiring high lubricant consumption.

    The TLMR lubricators are simple to install and offer a longer service life than competitive products (up to 24 months). Both units have earned an IP (Ingress Protection) code of 67 and feature LED status indicators that signal proper function, low grease level and errors.

    Aktiebolaget SKF

    For further information, please contact: Press Relations: Monique Turner, +1 267 436 6836, +1 610 613 0386,

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,575 million and the number of employees was 46,775.

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Изображение

Скачать подборку для печати

Подборка для печати (4.2 MB)

SKF logo