Thrust washers

SKF composite bearings

SKF composite dry sliding thrust washers are designed for applications where axial space is limited, maintenance is not possible and where lubricant starvation can occur.

As well as for composite bushings and strips, SKF manufactures composite thrust washers as standard from PTFE and POM composite materials.

SKF logo