Сферические роликоподшипники на стяжной втулке

For additional information about the meaning and limitations of the product data, refer to Spherical roller bearings and Principles of bearing selection and application.

SKF logo