Static motor analyzer accessories

ATF 5000 bar-to-bar DC armature test accessory for Baker AWA-IV, Baker DX, Baker ZTX, Baker power packs
The ATF 5000
The following accessories are available to expand functionality and test capabilities of Baker AWA-IV, Baker DX, Baker power pack and Baker ZTX electric motor test equipment:
  • NEW! The ATF 5000 DC armature bar-to-bar test accessory: A hand-held fixture for accurate positioning of test probes on DC armatures for bar-to-bar tests
  • Baker ZTX bar-to-bar test accessory  (
SKF logo