LMC 101

Controller for low-voltage lubrication applications

LMC 101 controller
LMC 101 controller, model 86535
LMC 101 controller
LMC 101 controller, model 86535
The versatile SKF LMC 101 controller operates as a timer or controller on single-line or progressive lubrication systems. Developed for use on off-road and mobile equipment, the LMC 101 also is suitable for many lowvoltage, industrial lubrication applications, such as those found in food and beverage, pulp and paper and steel markets.

Features and benefits:

  • Operates single-line or progressive lubrication systems
  • Functions as a timer or controller
  • Records history of system operation and fault codes
  • Configured using PC software and USB connection
  • Four in- and outputs
SKF logo