SKF ST-1440

SKF ST-1440
SKF ST-1440
SKF ST-1440 is modular 1 to 14 channel lubrication control center. It supports any combination of SKF MonoFlex and SKF DuoFlex and SKF ProFlex lubrication systems.

The lubrication channels can be zones, separated by shut-off valves, or complete lubrication systems with separate pumping centers and lubricants.

The lubrication system can be expanded afterwards by installing new channel modules. Configuration can be set in the field by user. Pressure switches, pressure transmitters or piston detectors can be used in all channels. The user interface includes alphanumeric keypad and display.

Technical features:
  • Lubrication channels: max 14
  • Operation temperature: 0 to +60 °C
  • Operating voltage range: 93 to 132 V AC, 186 to 264 V AC
  • Casing: 600 x 600 x 210 mm (w x h x d), painted RAL 7035
  • Protection class: IP65
  • Interfaces:  Alphanumeric keypad and display, RS-422 Modbus port
  • Compatible with: SKF Online 1440 control software
  • SKF Doser monitors can be connected to SKF ST-1440

Special features:
  • Automatic pump change (Dualset)
  • Grease spraying with air monitoring

Связанные документы

SKF logo