SKF ST-1100i

SKF ST-1100i
SKF ST-1100i
SKF ST-1100i open
SKF ST-1100i open
SKF ST-1100i is one channel lubrication control center. It supports SKF MonoFlex and SKF DuoFlex lubrication systems.

All lubrication configurations can be set in field by user interface. Pressure switches or pressure transmitters can be used. The user interface is three button and six digit display.

Technical features:
  • Lubrication channels: 1
  • Operation temperature: –20 to +60 °C
  • Operating voltage range: 115/230 V AC
  • Casing: 200 x 300 x 120 mm (w x h x d), painted RAL 7035
  • Protection class: IP65
  • Interface: 6 digit, 3 button user interface

Связанные документы

SKF logo