SKF MonoFlex B-Doser
SKF MonoFlex B-Doser
Lubricant dosers for single-line centralized lubrication systems in heavy vehicle and industrial lubrication applications.

Technical features:
  • Lubricant: Oils and greases up to NLGI 1
  • Doser group outlets: 1 to 6
  • Dosages: 20 - 500 mm³
  • Operation pressure: 50 - 150 bar
  • Operation temperature: -25 to +80 °C

Special features:

  • The doser group consists of a mounting rail with one or more dosers attached to it.
  • Dosing modules and mounting rails are made of zinc-coated and yellow-passivated steel.

SKF logo