Electrically operated piston pumps

SKF has a wide selection of electrically operated piston pumping units to suit the respective lubricant and type of centralized lubrication system. They are mainly used in systems with a large number of branches and whenever a large amount of lubricant is consumed.

Overview of electric pumps for different lubrication systems

  • Single-line lubrication systems
    ProductLubricantMetering quantity


    grease NLGI 000, 00
  • Progressive lubrication systems
  • Dual-line lubrication systems
  • SKF logo