P212

Lincoln P212
Lincoln P212
P212 for tunnel boring machines
P212 for tunnel boring machines
High performance pump for multi-line and progressive lubrications systems

Technical features:
  • Reservoir capacities: 30 litres
  • Number of outlets: 1-12
  • Displacement: adjustqable with different pump elements:
    KR7:   150–510 cm³/h
    KR12: 440–1 480 cm³/h
  • Pressure: max 350 bar
  • Lubricant:
    oil: viscosity of at least 40 mm²/s
    grease: up to NLGI 2, NLGI 3 on request

Benefits:

  • High output per pump element
  • High pressure even with difficult pumping lubricants
  • High-volume delivery of grease or oil utilizing up to 12 elements
  • Easy maintenance
  • Modular design
  • Sturdy and durable pump design

Applications:

  • Tunnelling machines
  • Stationary machines with a high lubricant consumption
  • Mining, open-pit mining
  • Rubber mixing machines
SKF logo