HTL 201 EEX

Hydraulically driven pump for underground mining applications

HTL 201 EEX
HTL 201 EEX

The Lincoln HTL 201 EEX is the industry’s first hydraulically operated pump for use in volatile applications, such as underground mining. 

Featuring a steel pump body and lubricant reservoir, this unit is a cost-effective alternative to expensive electrically driven pumps that must include a cabinet for protection. Designed to minimize friction and wear, the HTL 201 EEX is operated via the hydraulic system of a superior machine or carrier system. The HTL 201 EEX supplies lubricant as long as that machine or carrier device is active. The HTL 201 EEX is based on the proven Lincoln HTL 201 hydraulic tool lubricator concept and includes a grounding point to discharge electricity immediately, if needed.

Features and benefits:

  • Robust design
  • Easy to install and maintain
  • Refillable reservoir
  • Compatible with greases up to NLGI grade 2
  • Integrated throttle for adjustable output
  • Accepts progressive metering devices
SKF logo