PFE

POE-15-1.0

PFE-15-1.7
Manually operated piston pump units for SKF MonoFlex single-line centralized lubrication systems.
Technical features:
Technical features:
-
Lubricant: grease (NLGI Grade 000 and 00)
-
Reservoir capacities: 0,5; 1,0; 1,7 l/kg
-
Number of outlets: 1 on left or right (G1/4)
-
Displacement: 15 cm³/stroke
- Pressure: 30 bar
-
Temperature: 0 to 60 °C
- Monitoring: valve set required for pressure relief and limitation
Related documents
Configure the product according your needs, download the CAD file