POE / PFE

POE
POE-15-1.0
PFE
PFE-15-1.7
Manually operated piston pump units for SKF MonoFlex single-line centralized lubrication systems with piston distributors.

Technical features:
  • Lubricant:
        POE: oil
        PFE: grease (NLGI Grade 000 and 00)
  • Reservoir capacities: 0,5; 1,0; 1,7 l/kg
  • Number of outlets: 1 on left or right (G1/4)
  • Displacement: 15 cm³/stroke
  • Pressure: 30 bar 
  • Temperature: 0 to 60 °C


Special features:
  • Monitoring: valve set required for pressure relief and limitation

Configure the product according your needs, download the CAD file

SKF logo