Tubings

Hose lines for lubrication systems
Hose lines for lubrication systems
Pipe lines  for lubrication systems
Pipe lines for lubrication systems

Tubings and hoses of different types are used in centralized lubrication systems. The following criteria is used to select the type:

  • Lubricant
  • Pressure
  • Lubrication system
  • Application (industrial, vehicle, etc.)

Technical features:

  • Lubricant: oil, greases up to NLGI grade 2
  • Material: Steel or plastic tubes or hoses
  • Line diameter:
        steel tubes: 2,5 to 18 mm
        plastic tubes: 2,5 to 12 mm
        hoses: 4 to 8 mm
  • Burst pressure:
        steel tubes: 550 to 1410 bar
        plastic tubes: 72 to 216 bar
  • Operating temperature:
        plastic tubes: -60 to +80 °C
        hoses: -30 to +70 °C

Документация

SKF logo