LubriLean DigitalSuper

DigitalSuper
DigitalSuper
Units for internal and external Minimial Quantity Lubrication (MQL)

Applications:
  • DigitalSuper 1 in machining centres and turning centres
  • DigitalSuper 2 for use in machining centres with double spindles or turning machines with two turrets

Technical features:
  • Lubricant: oil
  • Capacities: 1,8 l
  • Number of outlet ports : 1 - 3
  • Compressed air port: 6 - 10 bar (8 bar opt.)
  • Oil quantity: 1 - 150 ml/h
  • Air consumption: 15 - 300 Nl/min per outlet


Special features:
  • CE mark of conformity
  • Air/oil quantity adjustment: via Profibus interface
  • Integrated flow sensor and pressure monitoring
  • Technical features
    Function principleMQL Unit with aerosol generator (Venturi effect)
    LubricantOil
    Metered aerosol quantity per outlet3–400 ml/h
    Operating pressure4–10 bar48–145 psi
    Recommended air pressure
    Units without Bypass Control
    6 bar87 psi
    Units with Bypass Control10 bar145 psi
    Air consumption per aerosol generator10–500 Nl/min
    Operating temperature–10 to +40°C+50 to +104 °F
    Protection classIP 54
    Mounting positionVertical, connections downwards
  • Applications
  • Related downloads

How to install SKF LubriLean DigitalSuper

SKF logo