Ultrasonic sensor

For lubricant reservoirs bigger than five liters

SKF Ultrasonic sensor
SKF Ultrasonic sensor
Working principle of the SKF Ultrasonic sensor for lubricant level monitoring
Working principle of the SKF Ultrasonic sensor for lubricant level monitoring

Virtually maintenance free, the SKF Ultrasonic sensor utilizes ultrasonic waves to provide a non-contact measurement of the distance to the lubricant surface. Depending on the preset window limits, a distance-proportional analog signal is output. The sensor’s two-color LED indicates operation and the status of the analog output.


Operational benefits:

  • Reliable fill-level monitoring
  • Easier maintenance
  • Improved monitoring of pump function


Ultrasonic sensor features:

  • For oil and grease
  • For lubricant reservoirs bigger than five liters
  • No reservoir blind zones
  • Analog and digital output
  • Low-level and full-level messages
SKF logo