Skip to main content

HSF

Benefits

  • Easy to use and precise
  • Stylish design
  • Ergonomic

Features

  • Compact
This series of desktop switches are equipped with a display and are used to operate actuators or lifting columns in tables, chairs, sofas and other adjustable devices. They allow the operation of 2 motor groups with both up and down functions and memory together with a compact controller and are easy to install without affecting the external appearance of the unit.
      Type of protection

      IP 32

      Operating power

      5/50 V DC/mA

      Max operating channels

      2

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06009/3-EN-April 2022 Operating switches
      TC-08030/1-EN-September 2022 Operating switches operating manual

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy