Dedicated flanges for SX / BX nuts

Dedicated flanges for SX / BX nuts
The SKF range of SX / BX universal ball screws come with standard nut threaded noses for easy integration into customer assemblies. Optional dedicated flanges can be attached to the nut threaded nose, if that type of assembly is more favourable in application integration.

Features and benefits

  • FHRF round flange
  • FHSF square flange
  • FHTF trunnion flange
  • Standard phosphate coating on all variants for corrosion protection 
  • Dedicated flanges available for the complete SX / BX range
  • Direct attachment to the nut threaded nose
  • More possibilities for nut integration into customer assemblies

Специальные фланцы для гаек SX/BX

SKF logo