Износостойкие втулки большого диаметра (LDSLV)

Обозначение
 
 
 
 
87271
87392
85418
85535
85654
85531
90437
90799
87274
90792
90790
86738
86739
86737
87945
85885
86974
85762
86972
86973
87820
90546
90788
85881
86970
86971
87144
87142
86175
87143
91310
90221
90103
90347
91312
91313
81753
86407
87613
86643
91308
87850
91305
87054
91309
91300
90332
90334
91303
90333
91304
91301
91302
87605
84576
84697
86754
87723
87960
87166
91333
91330
91331
87070
90004
91337
91335
86429
86426
86547
85577
86545
87513
86546
90239
91329
86544
90238
91327
85212
87631
91328
91321
91322
91320
86091
91326
91323
86090
91324
87746
86413
89922
91318
86533
91319
87069
87861
91317
87067
84590
91352
91353
91358
90146
91359
87090
90149
91357
91350
85907
91351
90819
85914
83978
86567
86688
87777
87899
86687
90139
90810
86563
87531
90813
86564
90812
86441
86562
87530
90814
84263
90816
91343
91342
91348
90259
91340
90130
90808
90807
85900
89949
86319
87529
89948
90809
85469
87526
87768
89947
89946
86435
86798
85106
86799
87525
85222
90800
90802
91338
90801
91339
85582
87089
86430
86551
90805
91376
85491
91374
90841
90042
90163
91370
91371
85814
86903
84965
87319
84962
85931
86468
84963
86469
90953
86343
90835
91365
91366
90155
91364
90952
90830
90951
91368
90150
90272
91360
84711
86458
87789
85123
90822
85122
85367
87421
87784
86454
86575
87785
90823
87783
91398
91399
91396
91390
91391
91395
91392
86805
85039
85038
87577
91703
89997
90854
91704
85397
86486
89996
86000
91707
91708
85033
91705
87451
91387
91385
91386
90851
91700
90853
91389
90852
86907
91383
90292
90174
91382
84616
84730
87569
87445
87566
90844
86357
83760
85384
86473
86111
90849
90761
90884
90886
90885
87907
85979
86947
87916
84643
84764
84642
87911
86029
86269
84641
86145
85179
87580
90198
90870
90872
90875
90874
90075
85839
82458
85846
87901
84510
85844
85046
90866
85045
86258
86013
90867
91713
87463
87585
90869
87461
87462
85073
85072
90785
85190
90786
85629
87807
81826
85636
85999
85874
85995
86600
86721
86601
86722
86840
87379
90778
90899
84781
86841
90777
90898
87015
90779
85074
85181
90770
90891
90890
84094
90893
90892
90774
90895
90773
90894
90897
90896
86716
86715
87924
87923
85987
87802
87922
87921
87247
90888
87248
90887
90769
87246
90889
87241
86153

For additional information about the meaning and limitations of the product data, refer to Wear sleeves.

SKF logo