SKF Ecorubber-H

SKF Ecorubber-H is a hydrogenated or saturated acrylonitrile-butadiene rubber (H-NBR), which is suitable for applications at higher service temperatures in aliphatic hydrocarbons like propane or butane, mineral oils, greases as well as sulfonated crude oil. Furthermore, it can be used in many diluted acids, bases, salt solutions and glycol-water mixtures. SKF Ecorubber-H is not compatible with fuels, which have a high content of aromatic hydrocarbons (premium blend petrol), gasolines (petrol / alcohol blends), ketones, esters, ethers and chlorinated hydrocarbons like trichloroethylene and tetrachloroethylene.

Технические характеристики

SKF logo