SKF Ecosil

SKF Ecosil is a silicone rubber (MVQ), which can be used for O-rings, gaskets and special seals. Due to its poor mechanical properties compared to other rubbers, SKF Ecosil is mainly used for static applications. It is highly resistant to weathering, ozone and ageing. The compatibility with mineral oils depends on the content of aromatic hydrocarbons in the oil.

Технические характеристики

SKF logo