T-ECOPUR

T-ECOPUR (TPU) is modified for low temperature applications. The properties of T-ECOPUR are similar to those of ECOPUR, but the minimum service temperature is extended to -50°C. For that reason T-ECOPUR is most suitable for applications in severe climatic conditions and processes for frozen goods.

Технические характеристики

SKF logo