SKF Ecotal

SKF Ecotal is a semi-crystalline polyacetal-copolymer (POM), which is used for anti-extrusion rings, guide ring bushes, scrapers and for precision-machined parts with tight tolerances. SKF Ecotal is one of the most important engineering thermoplastics with good physical properties, low water absorption and good chemical resistance. SKF Ecotal can be used in mineral oils, in water-based fire-resistant hydraulic fluids (HFA, HFB and HFC fluids). In direct contact with acids and bases limited chemical resistance must be taken into consideration.

Технические характеристики

SKF logo