Compact but powerful

Riveting is widely used in automotive joining processes where low weight and high strength of the car chassis are critical factors; multisheet metal alloy layers are preferably riveted to avoid deformation and changes in material properties.
SKF cylinders with roller screw technology increase riveting speed and therefore productivity.
By using full-ground 60 Hrc steel satellite roller screws, we offer superior shock resistant performance. The following benefits are achieved by using SKF products:
  • High linear speed
  • Less energy consumption
  • High dynamic robot performance


SKF logo