Clamping

Less energy consumption

More and more hydraulics are replaced in plastic injection molding machines with electro-mechanical solutions. For the clamping unit, the increased precision, higher repeatability and faster response due to accurate linear speed/acceleration can not only increase output and reduce scrap rates, but also increase the lifetime of moulds. SKF roller screws provide the following benefits:
- Better repeatability due to high accuracy
- Faster response due to higher linear speed/acceleration
- Less energy consumption
- Lower maintenance
- Cleaner operation
- Lower noise

Solutions:

SKF logo