MRC Ultra corrosion resistant sealed deep groove ball bearings

MRC Ultra Corrosion resistant deep groove ball bearing

In applications with harsh or extreme environments, MRC Ultra corrosion resistant sealed deep groove ball bearings are designed for superior corrosion resistance, longer fatigue life and a significantly improved reliability.

These innovative bearings are ideal for applications in freezing, abrasive, wet and corrosive environments and can help you to cut costs and improve productivity.

Key features providing food safety and corrosion resistance

  • Inner and outer rings made from high nitrogen corrosion resistant stainless steel (HNCR).
  • Combined with ceramic balls, the corrosion resistance and fatigue life of MRC Ultra corrosion resistant sealed deep groove ball bearings is far superior to bearings made from standard high chromium bearing steel and standard stainless bearing steel.
  • Seal reinforcements and cages are of stainless steel
  • High quality grease, suitable for typical food and beverage application conditions registered by NSF as category H1
  • The seals are made from synthetic rubber, coloured blue for optical detectability should any fragments enter the food stream, and comply with US Food and Drug Administration

The bearings can also be ordered filled with Solid Oil.

With MRC Ultra corrosion resistant sealed deep groove ball bearings you benefit by having a reliable solution with food safety features for challenging operating environments.

View the complete product range (fig. 1)
SKF logo