Customized sealing solutions as standard - Homogenizers

Performance upgrade over conventional designs

H1R seal
H1R seal

SKF homogenizer chevron packing setH1R is a differentiated solution from conventional elastomer chevron style seal assemblies featuring a combination of materials to withstand abrasive, potentially non-lubricating products. 

Benefits are:

  • Extended seals life
  • Reduced MTBF
  • Reduced frequency and costs of planned sealing system replacement

Simplified design, yet effective

H2R seal
H2R seal

SKF homogenizer composite seal H2R is a high performance composite O-ring loaded rod seal featuring an elastic energizer element and a pressure adaptive back-up ring. Geometric design and advanced material gives H2R seals very high pressure resistance and outstanding sliding properties in water-based fluids and food products.

Benefits are:

  • Extended seals life due to friction and abrasion resistance properties of the sealing material
  • High clean ability due to the single dynamic element with multi-point sealing edges
SKF logo