SKF Chainlube air assisted oil projection system

SKF Chainlube air assisted oil projection system
SKF ChainLube is best suited for lubricating chains where no pitch detection is possible due to fast movement of chain or when the pitch is too small (less than 50mm).  Regulated carrier air flow is used to project small amount of lubricant, with virtually no mist formation around the projection nozzles.  Because there is no mechanical contact with the chains, the projection nozzles prevent dirt accumulation and applicator wear. The benefits include:

Reduced maintenance costs
Eliminated risk of human error
Improved productivity by reducing unplanned stoppages
Longer service life resulting from reduced chain wear
Reduced energy consumption through decreased friction
Operator safety by reduced intervention for maintenance tasks
Better cleanliness by reducing excess lubricant
SKF logo