SKF Food Line Y-bearing units with stainless steel bearing inserts

Reliable performance in applications that demand optimum durability

SKF Food Line Y-bearing units with stainless steel bearing inserts
With the ability to accommodate heavy or shock loads, SKF Food Line Y-bearing units with stainless steel bearing inserts can significantly reduce the risk of bearing housing failure. Reliability is also supported by the unit’s advanced sealing system, which helps keep lubricant in and contaminants out of the bearings.
  • Re-lubrication free – no dripping grease or purge contamination
  • Reduced maintenance costs and environmental impact
  • Reduced risk of premature bearing failure
  • Corrosion-resistance
  • Improved bacteria reduction due to solid or filled base design and smooth surface finish
  • Suitable for use in low temperature environments to –15ºC
SKF logo