SNL plummer block housings
A high-speed, high-temperature solution

When used together with an SKF self-aligning bearing system, these housings provide lower bearing operating temperatures, resulting in extended relubrication intervals. SNL housings provide a choice of lubrication method: grease, oil bath or circulating oil lubrication. Benefits include:
- Lower operating temperature, resulting from increased heat transfer
- Reduced grease consumption, enabled by improved grease inlet
- Choice of contact or labyrinth seal for high speeds
- Possibility to incorporate high performance oil seals