Handsets and controls

Complete component compatibility

Handsets and controls
Designed to work with a wide range of pillars and actuators, SKF control boxes and handsets put design flexibility and simplicity within reach.

Featuring high reliability and long service life, SKF boxes and handsets enable precision synchronization and control of multiple actors. They allow the connection of up to 6 actuators or several external options. There is also a version to operate battery powered DC actuators. Complete component compatibility helps reduce design and sourcing time.

Battery pack

Powerful functionality

Battery pack
SKF rechargeable battery packs power actuator and pillar movements, enabling equipment adjustments during power failures, or while equipment is in motion. The battery links to equipment control units and detaches easily for fast recharging.

An LED display indicates battery charge; when levels are low, an actuator can always perform a double stroke before the battery is empty to ensure safety.
SKF logo