HDS seals for metals

High performance and low lubrication costs

HDS7
Featuring a metal clad with elastomeric outside diameter, SKF HDS seals offer a robust, self-retaining sealing system for demanding rolling mill applications. By providing oil or grease retention and protection against contaminants, the efficient sealing concept secures high bearing performance and reduced lubrication costs.

The elastomeric outside diameter provides good protection of the housing bore and reduces the risk of damage during installation or removal. The springless lip seal's ability to retain grease means increased performance and reduced operational costs. By pumping contaminants away from the lip, it also helps seal life and preserves the condition of lubricant and bearing.

SKF logo