SKF radial spherical plain bearings
Reliable performance in contaminated conditions

The virtually maintenance-free range of SKF spherical plain bearings are the ideal solution. The combination of steel / PTFE composite offers reliable performance under the tough conditions in which ladle turrets operate. These bearings have a thick wear layer, which also provides for excellent dampening behaviour, and is resistant to contamination.