SKF high-capacity cylindrical roller bearings

Higher load carrying capacity and greater reliability

Turbine gearboxes demand components that can provide high operational reliability and long service life. SKF high-capacity cylindrical roller bearings can help, as they combine the maximum load carrying capacity of a full complement bearing with the robust performance of a caged bearing. SKF high-capacity cylindrical roller bearings provide:
  • Lower energy consumption
  • Increased load carrying capacity vs standard caged bearings
  • Extended maintenance intervals
  • Lower noise and vibration levels
SKF logo