Saws

Two groups can be identified based on the size and application of the tool:
- Hand saws, category which includes circular, reciprocating and jig saws
- Machinery saws, group including mitre, table, scroll and band saw.
Solutions
-
ICOS for power tools
Integrated unit combining the bearing and the required sealing
-
Single row deep groove ball bearings for saws
Combine low friction with good dust exclusion properties
-
Linear motion unit for sliding compound mitre saw
Linear motion unit for a professional sliding compound mitre saw
-
SKF Sealed Energy Efficient deep groove ball bearing
SKF offers a new sealed deep groove ball bearing line which offers 30% lower friction while maintaining high seal ability