Ash handling systems

Move particulates more reliably with SKF

Slurry Pump Application
When pulverized coal is combusted in a dry-ash, dry-bottom boiler, about 80 percent of it leaves the furnace as fly ash. To reduce its environmental and health impacts, this fly ash must be captured by precipitators then removed.

The conveyors and pumps that keep the particulates moving away from the boiler for storage and other uses endure severe operating conditions – most notably the highly abrasive ash itself. To lessen those effects and improve operating efficiency, SKF offers a range of maintenance and reliability solutions.

Ash handling system equipment

SKF logo