Split bearings

NoWear bearing CARB
Sealed super-precision angular contact ball bearing E design
Based on the design constraints for this special bearing applications, these bearings can have solid or split rings and cages.

Rollers can be steel, NoWear® coated or ceramic. The bearings can be supplied with inner ring or the rollers can run directly on the shaft.
SKF logo