SKF Truck Hub Units

In view of ever tougher competition in the commercial haulage sector it is important for truck manufacturers and fleet operators to be able to depend on maximum quality and reliable operation. After all, their vehicles only achieve financial profit when they are in operation - in other words, when they are on the road. Unplanned maintenance can literally throw a spanner in the works for the haulage company.

The Truck Hub Unit was especially developed by SKF to meet the tough demands of commercial vehicles and designed to match the vehicle life cycle. The wheel bearing unit integrates various functions such as adjustment, lubrication and sealing. The integration of an impulse ring makes the unit suitable for ABS systems that meet the latest requirements.

Truck hub units

SKF logo