High precision, quick and simplified mounting

The SKF OKCK hydraulic coupling provides quick and easy mounting, using oil power only. There is no need for loud and vibrating pneumatic wrenches.

Mounting and dismounting is four times faster compared to mechanical couplings. Factory mounting and dismounting times are each less than half an hour. The same is true for on-site mounting.

In addition, the accuracy is higher than mechanical couplings and the coupling is designed to create controlled high pressure against the shafts without leaving any tooling permanently in place.
SKF logo