SKF CASM electric cylinders reduce CO2 emissions for industrial automation applications

  • Story
    CASM range

    2012 May 08, 10:00 CEST

    SKF today announced that the SKF CASM electric cylinder, a BeyondZero Portfolio product, reduces CO2 emissions in a wide range of industrial applications. In a recent study in India with Indian Textiles, an SKF customer who replaced hydraulic lifts in a textile printing machine with two SKF CASM electric cylinders, a decline in energy use estimated to be 7MWh per year was observed. This reduction translates into a CO2 savings of 5.3 tonnes per year for one machine according to world power grid mix CO2 factor of0.749 kg CO2e/kWh*.


    “In India, we replaced hydraulic lifts, but the potentialCO2emission reduction that can be achieved by replacing pneumatic systems with the CASM is immense when looking at the number of factories around the world,” says Markus Lieberherr, Business Development Manager, SKF Industrial Automation.


    “The difference between using our old hydraulic lifting system and the SKF CASM 63 is huge when it comes to the environmental savings and impact. We no longer consume 400 litres of hydraulic oil per year,” says Niki Thakore, Managing Director, Indian Textile Engineers. “Second, our customers reduce energy usage. With 5,000 machines in India, this means our customers save around 750,000 dollars per month.”


    The SKF CASM electric cylinder is an energy-efficient electromechanical solution for replacing conventional pneumatic cylinder systems. Compressed air is typically a very inefficient way to transmit power and systems often require constant power in order to maintain air pressure, even when the actuators are not moving.  SKF CASM electric cylinders only require energy during movement. This allows customers to realize an energy use reduction of up to 90% when they replace pneumatic cylinders with electric cylinders. Additionally, electric cylinders are virtually maintenance-free, which significantly reduces maintenance costs.


    Pneumatic cylinder systems are used around the world in a range of industries, but most intensively within packaging, factory automation, food and beverage and material handling industries.




    * This equates to approximately 11 tonnes per year according the Indian power grid of1.57 kg CO2e/kWh (PE International Gmbh and LBPUniversity of Stuttgart)


    Gothenburg, 08 May 2012


    Aktiebolaget SKF



    For further information, please contact:

    PRESS: Nia Kihlström, Press Manager,
    tel: +46 31-337 28 97, mobile: +46 706 67 28 97, e-mail:


    TECHNICAL PRESS: Colin Roberts, SKF Group Communication, tel +31 30 6075608, mobile: +31 653 944 111, e-mail:



    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2011 were SEK 66,216 million and the number of employees was 46,039.

  • Image

Download press kit

Press kit (885 KB)

SKF logo